IESNA:LM-63-2002
[TEST]P1338054
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R30B2750DE010 E3A301MW_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 5000K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]228
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
10.8 17.9 32.5 73.8 186 374.8 593.6 771.9 903.6 967.1
958.8 920.9 894.8 863.2 816.9 753.4 651.5 510.8 352.9 194.8
77.9 27.3 6 0.6 0.2 0.2 0.2 0.2 0.2 0.2
0 0 0 0 0 0 0
10.8 18.1 31.9 68.8 176.3 361.7 571.3 763.1 897.5 966.1
962.5 923.4 895.9 862.9 811.7 739.8 637.1 501.1 340.2 179.2
77.3 27.3 6.7 0.6 0.2 0.2 0.2 0.2 0.2 0.2
0 0 0 0 0 0 0
10.8 18.1 31 67.3 168.1 346.1 546.9 727.1 854 934.6
944.6 912.1 881.9 846.7 789.6 708.6 594.6 443.8 295.2 153.1
61.5 23.5 6.3 0.6 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0
10.8 17.7 31 65.4 151.7 316.1 508.8 675 798.6 877.9
902.5 879.8 847.3 807.1 744 647.5 520.4 369.8 232.5 120.4
43.8 19.2 5.8 0.8 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0
10.8 17.5 29.2 58.3 131 277.5 445.6 597.7 711.5 785.6
814 797.3 759.8 710.6 637.3 534.4 404.2 266.9 160.2 80.6
30.8 15 5.6 1 0.2 0.2 0.2 0.2 0.2 0.2
0 0.2 0 0 0 0 0
10.8 17.5 28.1 52.7 111.3 228.1 374.8 506.5 606.9 667.1
691.9 674 633.1 575.9 498.8 391.1 281.5 179.6 99.6 52.3
23.8 10.8 4.8 1 0.2 0 0.2 0.2 0.2 0.2
0.2 0.2 0 0.2 0 0 0
10.8 16.9 26.7 46.3 92.9 184.4 295.8 409.2 483.3 531.1
545.2 525.4 478.8 419.6 344 255 171.9 103.3 57.9 29.2
14.6 7.3 3.1 0.8 0.2 0 0.2 0.2 0.2 0.2
0.2 0.2 0 0.2 0 0 0
10.8 16.7 25 40.6 71.7 137.7 221.5 307.5 361.3 392.3
392.3 367.1 320.4 264.8 201.7 141.7 92.3 54.6 28.5 15.4
8.3 4 1.5 0.4 0 0 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0
10.8 16 23.8 35.4 57.1 96.7 155.2 209.4 247.1 258.8
250.2 225.4 187.9 144.4 104 71 44.8 25.2 14.4 8.1
4.2 1.5 0.4 0 0 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0
10.8 15.4 21.7 31 45.4 66.9 101 132.3 152.1 154.8
143.3 123.1 98.8 75 53.1 35.2 21 12.1 7.3 3.5
1.3 0.4 0 0 0 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0
10.8 13.3 15.4 17.1 18.3 18.8 18.3 17.1 15.2 12.7
10.6 8.8 6.5 3.8 2.3 1.5 0.8 0.2 0 0
0.2 0.2 0.2 0.2 0.4 0.4 0.4 0.4 0.6 0.6
0.6 0.4 0.4 0.4 0.4 0.4 0
10.8 10.8 10.2 9.2 7.9 6.7 5.4 4.2 3.3 2.5
1.7 1 0.6 0.2 0.2 0 0 0 0.2 0.2
0.2 0.4 0.4 0.4 0.4 0.6 0.6 0.6 0.6 0.8
0.6 0.6 0.6 0.6 0.6 0.6 0
10.8 8.5 6.5 4.8 3.5 2.7 1.7 1 0.4 0.2
0 0 0 0 0 0 0 0 0 0.2
0.2 0.2 0.4 0.4 0.4 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.4 0.4 0.4 0.4 0
10.8 7.1 4.6 3.1 2.1 1.3 0.4 0 0 0
0 0 0 0 0 0 0 0 0 0.2
0.2 0.4 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.4 0.4 0.4 0.2 0.2 0
10.8 6.3 4 2.5 1.5 0.6 0.2 0 0 0
0 0 0 0 0 0 0 0 0.2 0.4
0.4 0.6 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.6 0.6 0.4 0.4 0.2 0.2 0
10.8 6 3.8 2.3 1.5 0.4 0.2 0 0 0
0 0 0 0 0 0 0 0 0.2 0.4
0.6 0.6 0.8 0.8 1 0.8 1 1 0.8 0.8
0.6 0.6 0.4 0.4 0.2 0.2 0
